This transmitter belongs to the new Deltabar generation. It is robust and easy to operate either locally or remotely. The transmitter can be controlled wireless via app on a mobile device using a secure Bluetooth connection. The PMD55B allows condition-based maintenance which increases efficiency in technical service significantly. The software is designed to simplify the handling. Intuitive wizards guide you through the setup and proof testing of the device which minimizes operating errors.
Pressure measuring range: up to 40 bar (600 psi)
Static pressure up to 250bar (3750psi)
Accuracy: up to +/-0.055%
Benefits
Wireless control of the device in the process area with the SmartBlue App without interrupting the process
Reduce on site accidents and protect equipment when instruments are in difficult to reach areas
Reduce systematic failures - error free SIL commissioning and instrument guided proof testing
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
Messer produces hydrogen in a steam reformer. The facility has a large number of protection and safety devices where pressure values play an important role.
Transmitter with metal membrane for differential pressure monitoring in liquids or gases. Intuitive and clear wizard for commissioning
Specialities
Bluetooth® Operation and maintenance with SmartBlue App, RFID TAG for easy identification, Plug and play functionalities
Supply / Communication
Ex d, Ex e, non-Ex:: 10.5...35V DC Ex i: 10.5...30V DC
Accuracy
Standard: up to 0.075 % Platinum: up to 0.055 %
Long term stability
0.05 % of URL/ year 0.13 % of URL/ 5 years 0.23 % of URL/ 10 years
Ambient temperature
-40°C...+85°C (-40°F...+185°F)
Process temperature
-40°C...+110°C (-40°F...+230°F)
Process pressure / max. overpressure limit
250 bar (3750 psi)
Pressure measuring range
10 mbar.... 40 bar (0.15 psi... 600 psi)
Main wetted parts
316L, AlloyC
Process connection
NPT 1/4-18, RC1/4"
Communication
4...20 mA HART PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional)
Certificates / Approvals
ATEX, CSA, IECEx, JPN Ex, KC, INMETRO, NEPSI, UK Ex
Safety approvals
SIL
Design approvals
EN 10204-3.1, NACE MR0175, NACE MR0103, AD2000
Drinking water approvals
NSF, KTW
Application limits
None
Measuring principle
Differential pressure
Characteristic
Transmitter with metal membrane for differential pressure monitoring in liquids or gases. Intuitive and clear wizard for commissioning
Supply voltage
Ex d, Ex e, non-Ex:: 10.5...35V DC Ex i: 10.5...30V DC
Reference Accuracy
Standard: up to 0.075 % Platinum: up to 0.055 %
Long term stability
0.05 % of URL/ year 0.13 % of URL/ 5 years 0.23 % of URL/ 10 years
Process temperature
-40°C...+110°C (-40°F...+230°F)
Ambient temperature
-40°C...+85°C (-40°F...+185°F)
Measuring cell
10 mbar.... 40 bar (0.15 psi... 600 psi)
Max. overpressure limit
250 bar (3750 psi)
Process connection
NPT 1/4-18, RC1/4"
Communication
4...20 mA HART PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional)
Certificates / Approvals
ATEX, CSA, IECEx, JPN Ex, KC, INMETRO, NEPSI, UK Ex
Safety approvals
SIL
Design approvals
EN 10204-3.1, NACE MR0175, NACE MR0103, AD2000
Drinking water approvals
NSF, KTW
Specialities
Bluetooth® Operation and maintenance with SmartBlue App, RFID TAG for easy identification, Plug and play functionalities
Measuring principle
Differential pressure
Product headline
Smart transmitter with metal membrane for differential pressure monitoring. Accurate differential pressure-, level- or flow measurement in liquids or gases.
Sensor features
Fill fluid: Inert oil, Silicone oil
Transmitter features
Bluetooth® Operation and maintenance SmartBlue App, RFID TAG for easy identification, Plug and play functionalities
Wetted materials
316L, Alloy
Measuring range
10 mbar...40 bar (0.15 psi...600 psi)
Medium temperature range
-40°C...+110°C (-40°F...+230°F)
Ambient temperature range
-40°C...+85°C (-40°F...+185°F)
Transmitter housing material
Aluminium
Display/Operation
Configuration via local display and operating tools possible Remote display available
Outputs
4...20 mA HART
Digital communication
HART
Hazardous area approvals
ATEX, CSA, IECEx
Functional safety
SIL
Material certificates
EN10204-3.1, NACE MR0175, NACE MR0103
Measuring principle
Differential pressure
Product headline
Smart transmitter with metal membrane for differential pressure monitoring. Accurate differential pressure-, level- or flow measurement in liquids or gases.
Sensor features
Fill fluid: Inert oil, Silicone oil
Transmitter features
Bluetooth® Operation and maintenance SmartBlue App, RFID TAG for easy identification, Plug and play functionalities
Wetted materials
316L, Alloy
Measuring range
10 mbar...40 bar (0.15 psi...600 psi)
Medium temperature range
-40°C...+110°C (-40°F...+230°F)
Ambient temperature range
-40°C...+85°C (-40°F...+185°F)
Transmitter housing material
Aluminium
Display/Operation
Configuration via local display and operating tools possible Remote display available