This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Complete temperature sensor for
measuring in liquids and gas medias in
Ex zone 0 according to DIN 43763 with
connection head and armature to flange
on the process. The measuring insert
with mineral isolated resistor Pt100
is exchangeble.
Process temp.:-50 oC up to +400 oC
Process conn.:DIN flange
Protection: certificate of conformity
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Short Instruction (KA)
Mise en service omnigrad TST ..1
EEx ia RTD Thermometer
TST111, 121, 131, 141, 211, 221EN 01/12/2004Language:
English
Version:
01/12/2004
File size:
251.4 KB
File name:
ka022tc4.pdf
-
-
-
Metrology
Product family: Low cost RTD general purpose, Process RTD direct contact, PROCESS RTD EXPLOSION PROOF, Process RTD general purpose, PROCESS RTD HEAVY DUTY, RTD THERMOMETER ZONE "0"
Product root: TST10-, TST11-, TST110-, TST111-, TST12-, TST120-,
TST121-, TST130-, TST131-, TST140-, TST141-, TST210-, TST220-, TST221-,
TST262-, TST264-, TST310-, TST410-, TST414-, TST42-, TST420-, TST72-,
TST80-, TST90-
Region: Romania
Approval agency: BRMLLanguage:
Romanian
Version:
22/06/2006
File size:
227.2 KB
File name:
RO_BRML_200_97.pdf
-