This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Thermometer with pipe fabricated ther-
mowell. Replaceable mineral insulated
inset with embedded sensing element
-50 to +400 oC. Pressure ratings de-
pend on used compression fitting.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Ex Safety Instruction (XA)
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
Ex ia IIIC Txxx °C DbEN 28/03/202320/12/202103/05/201628/11/201201/06/2009Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
-
-
-
Metrology
Product family: Low cost RTD general purpose, Process RTD direct contact, PROCESS RTD EXPLOSION PROOF, Process RTD general purpose, PROCESS RTD HEAVY DUTY, RTD THERMOMETER ZONE "0"
Product root: TST10-, TST11-, TST110-, TST111-, TST12-, TST120-,
TST121-, TST130-, TST131-, TST140-, TST141-, TST210-, TST220-, TST221-,
TST262-, TST264-, TST310-, TST410-, TST414-, TST42-, TST420-, TST72-,
TST80-, TST90-
Region: Romania
Approval agency: BRMLLanguage:
Romanian
Version:
22/06/2006
File size:
227.2 KB
File name:
RO_BRML_200_97.pdf
-