Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Raman spectroscopy disposable bio sleeve for bioprocessing

Raman bio sleeve

Maintain sterility and spectral quality while reducing maintenance and cleaning burdens

KRBSL
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Temperature


    -30 to 150 °C / -22 to 302 °F

  • Sampling probe compatibility

    Raman Rxn-10

  • Sampling optic compatibility

    bio multi optic

  • Pressure

    Max pressure: 13.8 barg / 200 psig

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Immersible length

    120 or 220 mm
    4.73 or 8.67 inch

  • Immersible diameter

    12 mm
    0.48 inch

  • Sterilization method

    Autoclave, gamma irradiation

  • Process connection

    PG13.5